Reference GB44066S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,886 kg |
Internal diameter n°1 | 29 mm |
Width 1 | 38 mm |
External diameter 1 | 74 mm |
Gearbox code | TY75 / TM75 |