Needle roller bearing, cage assembly for connecting rod, machined split cage
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 30 mm |
Ew - Upper rollers diameter | 42 mm |
Bc - Cage Width | 19,8 mm |
Mass | 0,037 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 19,8 mm |