Needle roller bearing, thrust needle roller bearing, outer ring
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| D - Outside diameter of support washer OR - GS | 150 mm |
| D1 - Bore diameter bearing washer OR - GS | 103 mm |
| B - Ring thickness | 11,5 mm |
| rs - Min fillet radius | 1,1 mm |
| Bearing ring (outer ring) GS mass | 0,81 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |