Needle roller bearing, thrust needle roller bearing, outer ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - Outside diameter of support washer OR - GS | 170 mm |
D1 - Bore diameter bearing washer OR - GS | 103 mm |
B - Ring thickness | 14,5 mm |
rs - Min fillet radius | 1,5 mm |
Bearing ring (outer ring) GS mass | 1,69 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |