• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe
70 results for Tapered

70 results for Tapered

In the ball bearings range, the radial ball bearings are designed to withstand radial, axial or combined loads at high rotation speeds. The standard range is available with an entire range of options: cage type, seals, clearances, tolerance classes, grease, etc. NTN has also developed specific ranges that meet particular technical requirements: high temperature, high speed, electrical insulation, expansion compensation, anti-corrosion, etc.

2309KG15
Double-row self-aligning ball bearings
Industry - Alternative
2310KC3
Double-row self-aligning ball bearings
Industry - Alternative
2311KC3
Double-row self-aligning ball bearings
Industry - Alternative
2313KC3
Double-row self-aligning ball bearings
Industry - Alternative
2315KC3
Double-row self-aligning ball bearings
Industry - Alternative
6205KEE
Single row deep groove ball bearings
Industry - Alternative
6205KEEC3
Single row deep groove ball bearings
Industry - Alternative
6206KEE
Single row deep groove ball bearings
Industry - Alternative
6206KEEC3
Single row deep groove ball bearings
Industry - Alternative
6206KZZ
Single row deep groove ball bearings
Industry - Alternative
6206KZZC3
Single row deep groove ball bearings
Industry - Alternative
6208KEE
Single row deep groove ball bearings
Industry - Alternative
6208KEEC3
Single row deep groove ball bearings
Industry - Alternative
6208LLUK/2AS
Single row deep groove ball bearings
Industry - Alternative
6209K
Single row deep groove ball bearings
Industry - Alternative
6209KEE
Single row deep groove ball bearings
Industry - Alternative
6209KEEC3
Single row deep groove ball bearings
Industry - Alternative
6209LLUK/2AS
Single row deep groove ball bearings
Industry - Alternative
6211K
Single row deep groove ball bearings
Industry - Alternative
6211KEEC3
Single row deep groove ball bearings
Industry - Alternative