This kit contains the following reference(s)
- KME8
- M6-8
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 47,8 mm |
d - Internal diameter | 35 mm |
d2 - Outer diameter of locknut | 58 mm |
B1 - Sleeve length | 46 mm |
B - Nut width | 13 mm |
G - Thread designation | M40x1.5 |
Mass | 0,235 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 10X22208KEE |
Bore | Conique 1:12 |