This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 55 mm |
d - Internal diameter | 60 mm |
d2 - Outer diameter of locknut | 80 mm |
B1 - Sleeve length | 62 mm |
B2 - Distance between the bearing face and nut rear face | 13 mm |
G - Thread designation | M60X2 |
Mass | 0,48 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22312, 2312 |
Bore | Conique 1:12 |