This kit contains the following reference(s)
- KME19
- M8-12
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 107,3 mm |
| d - Internal diameter | 85 mm |
| d2 - Outer diameter of locknut | 125 mm |
| B1 - Sleeve length | 90 mm |
| B - Nut width | 20 mm |
| G - Thread designation | M95x2 |
| Mass | 1,89 kg |

| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 10X22219KEE |
| Bore | Conique 1:12 |
