This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 90 mm |
| d - Internal diameter | 100 mm |
| d2 - Outer diameter of locknut | 130 mm |
| B1 - Sleeve length | 97 mm |
| B2 - Distance between the bearing face and nut rear face | 20 mm |
| G - Thread designation | M100X2 |
| Mass | 2,15 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 22320, 23220, 2320 |
| Bore | Conique 1:12 |