This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 115 mm |
d - Internal diameter | 130 mm |
d2 - Outer diameter of locknut | 165 mm |
B1 - Sleeve length | 121 mm |
B2 - Distance between the bearing face and nut rear face | 23 mm |
G - Thread designation | M130X2 |
Mass | 4,6 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22326, 23226 |
Bore | Conique 1:12 |