This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 135 mm |
d - Internal diameter | 150 mm |
d2 - Outer diameter of locknut | 180 mm |
B1 - Sleeve length | 87 mm |
B2 - Distance between the bearing face and nut rear face | 26 mm |
G - Thread designation | M150X2 |
Mass | 3,9 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23030 |
Bore | Conique 1:12 |