This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 20 mm |
| d - Internal diameter | 25 mm |
| d2 - Outer diameter of locknut | 38 mm |
| B1 - Sleeve length | 29 mm |
| B2 - Distance between the bearing face and nut rear face | 8 mm |
| G - Thread designation | M25X1.5 |
| Mass | 0,075 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21305, 22205, 1305, 2205 |
| Bore | Conique 1:12 |