This kit contains the following reference(s)
- HM3088
- MS3088
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 410 mm |
| d - Internal diameter | 440 mm |
| d2 - Outer diameter of locknut | 520 mm |
| B1 - Sleeve length | 228 mm |
| B - Nut width | 60 mm |
| B3 - Distance between bearing face and screw head | 77 mm |
| G - Thread designation | Tr440X5 |
| G1 - Designation of tapping holes for oil injection | M8 |
| lG1 - Tapping length of oil injection holes | 12 mm |
| Mass | 65,2 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23088 |
| Bore | Conique 1:12 |