This kit contains the following reference(s)
- HM3092
- MS3088
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 430 mm |
| d - Internal diameter | 460 mm |
| d2 - Outer diameter of locknut | 540 mm |
| B1 - Sleeve length | 234 mm |
| B - Nut width | 60 mm |
| B3 - Distance between bearing face and screw head | 77 mm |
| G - Thread designation | Tr460X5 |
| G1 - Designation of tapping holes for oil injection | M8 |
| lG1 - Tapping length of oil injection holes | 12 mm |
| Mass | 71 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23092 |
| Bore | Conique 1:12 |