This kit contains the following reference(s)
- KME14
- M6-10
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 81,2 mm |
| d - Internal diameter | 60 mm |
| d2 - Outer diameter of locknut | 92 mm |
| B1 - Sleeve length | 52 mm |
| B - Nut width | 15 mm |
| G - Thread designation | M70x2 |
| Mass | 0,716 kg |

| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 10X22214KEE |
| Bore | Conique 1:12 |
