This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 70 mm |
| d - Internal diameter | 80 mm |
| d2 - Outer diameter of locknut | 105 mm |
| B1 - Sleeve length | 59 mm |
| B2 - Distance between the bearing face and nut rear face | 17 mm |
| G - Thread designation | M80X2 |
| Mass | 1 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21316, 22216, 1316, 2216 |
| Bore | Conique 1:12 |