This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 450 mm |
d - Internal diameter | 480 mm |
d2 - Outer diameter of locknut | 620 mm |
B1 - Sleeve length | 335 mm |
B - Nut width | 75 mm |
B3 - Distance between bearing face and screw head | 95 mm |
G - Thread designation | Tr480X5 |
G1 - Designation of tapping holes for oil injection | M8 |
lG1 - Tapping length of oil injection holes | 12 mm |
Mass | 135 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23196 |
Bore | Conique 1:12 |