This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 42,863 mm |
d - Internal diameter | 50 mm |
d2 - Outer diameter of locknut | 70 mm |
B1 - Sleeve length | 55 mm |
B - Nut width | 11 mm |
G - Thread designation | M55x1.5 |
Mass | 0,41 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Bore | Conique 1:12 |