This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 55,563 mm |
d - Internal diameter | 65 mm |
d2 - Outer diameter of locknut | 85 mm |
B1 - Sleeve length | 65 mm |
B - Nut width | 12 mm |
B2 - Distance between the bearing face and nut rear face | 12,5 mm |
G - Thread designation | M652 |
Mass | 0,75 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Bore | Conique 1:12 |