This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 125,413 mm |
d - Internal diameter | 140 mm |
d2 - Outer diameter of locknut | 180 mm |
B1 - Sleeve length | 97 mm |
B2 - Distance between the bearing face and nut rear face | 24 mm |
G - Thread designation | M140X2 |
Mass | 4,13 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Bore | Conique 1:12 |