
Reference HDB002
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 39 mm |
| External diameter 1 | 145 mm |
| Internal diameter n°1 | 95 mm |
| Weight | 2,342 kg |
OE Equivalents
Mercedes000 980 9602Mercedes002 981 9005Mercedes003 981 8605MAN06.32499-0036MAN06.32499-0123DAF0676987Iveco1104923MAN81.93420-0185MAN87.52460-1503Arvin MeritorA75650058Automotive Compatibility
DAF555510/1995 => 11/2000Rear-DAF656502/1993 => 01/1998Rear-DAF65 CF65 CF01/1998 => 11/2000Rear-DAF757506/1992 => 01/1998Rear-DAF75 CF75 CF01/1998 => 11/2000Rear-DAF858506/1992 => 01/1998Rear-DAF85 CF85 CF01/1998 => 11/2000Rear-DAF959508/1987 => 12/1997Rear-DAF95 XF95 XF12/1996 => 08/2002Rear-DAFCF 65CF 6512/2000 => 04/2013Rear-DAFCF 75CF 7512/2000 => 04/2013Rear-DAFCF 85CF 8512/2000 => 04/2013Rear-DAFF 2700F 270012/1989 => 09/1993Rear-DAFF 2900F 290012/1989 => 09/1993Rear-DAFF 3600F 360005/1985 => 08/1991Rear-DAFLF 55LF 5512/2000 => Rear-DAFXF 95XF 9508/2002 => 11/2006Rear-IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Front-IvecoEUROCARGO I-IIIEUROCARGO I-III08/2000 => 08/2015--IvecoEUROCARGO VEUROCARGO V08/2015 => Front-IvecoEUROTRAKKEREUROTRAKKER12/1992 => 10/2004Front-IvecoP/PAP/PA12/1982 => 11/1993Front-IvecoP/PAP/PA03/1989 => 11/1990Rear-IvecoP/PA-HaubenfahrzeugeP/PA-Haubenfahrzeuge06/1983 => 11/1993Front-IvecoTRAKKER ITRAKKER I09/2004 => --IvecoTRAKKER ITRAKKER I09/2004 => Front-MANE2000E200004/2000 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Front-MANF2000F200012/1993 => Rear-MANF90F9006/1986 => 05/1996Rear-MANF90 UnterflurF90 Unterflur06/1986 => 04/1994Rear-MANHOCLHOCL12/1991 => Rear-MANL2000L200009/1993 => Rear-MANL2000L200004/1994 => --MANLION´S CITYLION´S CITY09/2009 => Rear-MANLION´S COACHLION´S COACH08/1995 => Rear-MANLION´S STARLION´S STAR12/1992 => Rear-MANM 2000 LM 2000 L07/1995 => Front-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 LM 2000 L04/2001 => --MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M05/1998 => 11/2005--MANM90M9007/1988 => 05/1996Rear-MANNGNG06/1998 => Rear-MANNLNL08/1989 => Rear-MANNMNM03/1992 => 02/1997Rear-MANNÜNÜ08/1996 => Rear-MANSÜSÜ08/2003 => Rear-MANTGATGA08/2002 => Front-MANTGS ITGS I09/2007 => Front-MANTGX ITGX I01/2009 => Rear-MANÜLÜL08/1989 => Rear-MercedesACTROSACTROS03/1996 => 09/2003Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Front-MercedesAROCSAROCS12/2012 => Front-MercedesATEGOATEGO12/1997 => 09/2004Rear-MercedesATEGOATEGO03/1998 => 09/2004Front-MercedesATEGO 2ATEGO 209/2004 => Rear-MercedesATEGO 3ATEGO 303/2013 => Rear-MercedesATRONATRON03/2013 => Rear-MercedesAXORAXOR12/2001 => 09/2004Rear-MercedesAXOR 2AXOR 209/2004 => Front-MercedesAXOR 2AXOR 212/2010 => Rear-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Rear-MercedesMKMK11/1987 => 08/1996--MercedesMKMK11/1987 => 08/1996Rear-MercedesNGNG07/1973 => 08/1996Front-MercedesNGNG07/1973 => 08/1996Rear-MercedesO 302O 30204/1969 => 11/1974Rear-MercedesO 303O 30309/1974 => 08/1992Rear-MercedesO 307O 30703/1973 => 07/1987--MercedesO 317O 31712/1965 => 12/1975Rear-MercedesOFOF12/1982 => Rear-MercedesOHOH12/1969 => --MercedesOHOH12/1969 => Rear-MercedesSKSK06/1987 => 08/1996Front-MercedesSKSK06/1987 => 08/1996Rear-MercedesTOURO (O 500)TOURO (O 500)12/2000 => Rear-MercedesZETROSZETROS08/2008 => Front-