
HDB011 - SNR
Heavy Duty bearing
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 35 mm |
| Internal diameter n°1 | 55 mm |
| External diameter 1 | 100 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 1,156 kg |
OE Equivalents
Mercedes004 981 6405Mercedes004 981 6505Mercedes004 981 6705Iveco1905236Iveco1905237SAF4200005800Renault Trucks5000598486Renault Trucks5000786298Renault Trucks5010439061Iveco7165686Automotive Compatibility
IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Front-IvecoEUROCARGO I-IIIEUROCARGO I-III08/2000 => 08/2015--IvecoEUROCARGO I-IIIEUROCARGO I-III08/2006 => 08/2015Train avant-IvecoEUROCARGO VEUROCARGO V08/2015 => Front-IvecoMM12/1985 => 05/1993Front-IvecoTECTOR ITECTOR I12/2011 => Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesNGNG07/1973 => 08/1996Front-MercedesO 301O 30101/1986 => 04/1987Front-MercedesO 402O 40201/1986 => 11/1991Front-Renault TrucksMIDLINERMIDLINER04/1983 => 12/1999Front-Saab90090001/1991 => 05/1993Front-Saab900900 I01/1991 => 05/1993Front-