
Reference HDB013
This kit contains the following reference(s)
- HDB013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 39 mm |
External diameter 1 | 150 mm |
Internal diameter n°1 | 100 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |
Weight | 2,362 kg |