
Reference HDB018
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,489 kg |
External diameter 1 | 140 mm |
Internal diameter n°1 | 85 mm |
Width 1 | 41 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |