
HDB020 - SNR
Heavy Duty bearing
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,72 kg |
| Internal diameter n°1 | 40 mm |
| Width 1 | 32 mm |
| External diameter 1 | 80 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
OE Equivalents
Mercedes003 981 3905Mercedes003 981 7205Mercedes004 981 6805Mercedes006 981 62 05Mercedes008 981 7505BPW02.6407.40.00MAN06.32489-0002ZF0735 370 463Volvo1652127Iveco1905261Scania284843Renault Trucks5000546524Renault Trucks5001830654Renault Trucks5010136762MAN81.93420-0077MAN81.93420-0285Automotive Compatibility
MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesATEGO 2ATEGO 209/2004 => Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesMKMK11/1987 => 08/1996Front-MercedesNGNG07/1973 => 08/1996Front-MercedesO 303O 30309/1974 => 08/1992Front-MercedesOFOF12/1982 => Front-MercedesOHOH12/1969 => --MercedesOHOH12/1969 => Front-MercedesSKSK06/1987 => 08/1996Front-Renault TrucksMIDLINERMIDLINER04/1983 => 12/1999Front-VolvoB6B612/1990 => Front-VolvoFL12FL1208/1995 => 08/1998Front-VolvoFL6FL608/1985 => 02/2000Front-