
HDB022 - SNR
Heavy Duty bearing
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 65 mm |
| Width 1 | 41 mm |
| External diameter 1 | 120 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 2,045 kg |
OE Equivalents
Mercedes001 980 0902Mercedes003 981 3705Mercedes003 981 7405Mercedes006 981 6305BPW02.6407.65.00BPW02.6410.22.00SAF4200006000Renault Trucks5000437791Renault Trucks5000873122Renault Trucks5010136769Renault Trucks5010439065Iveco7174946ROR99041045Automotive Compatibility
MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesATEGO 2ATEGO 209/2004 => Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesMKMK11/1987 => 08/1996Front-MercedesNGNG07/1973 => 08/1996Front-MercedesO 303O 30309/1974 => 08/1992Front-MercedesOFOF12/1982 => Front-MercedesOHOH12/1969 => --MercedesOHOH12/1969 => Front-MercedesSKSK06/1987 => 08/1996Front-Renault TrucksCC03/1987 => 09/1998Front-Renault TrucksGG04/1983 => 08/1991Front-Renault TrucksMAGNUMMAGNUM01/1992 => Rear-Renault TrucksMAJORMAJOR04/1991 => 09/1996Rear-Renault TrucksMANAGERMANAGER08/1991 => Front-Renault TrucksMAXTERMAXTER12/1992 => 05/1997Front-Renault TrucksMIDLINERMIDLINER04/1983 => 12/1999Front-Renault TrucksRR09/1980 => 12/1989Rear-