Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Heavy Duty bearing
HDB023 - SNR
Documentation
Product information
CHARACTERISTICS
Weight
2,52 kg
Width 1
40 mm
Bearing type
Roulement à 1 rangée de rouleaux coniques
Internal diameter n°1
89,97 mm
External diameter 1
146,98 mm
OE Equivalents
ManufacturerReferenceSchmitz Cargobull010277Volvo1698580Volvo183351Renault Trucks23336108Scania291060SAF4200100600Arvin Meritor99041035Arvin Meritor99041035 B