This kit contains the following reference(s)
- RLTS
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 90 mm |
Internal diameter n°1 | 40 mm |
Width 1 | 35 mm |
Weight | 1,06 kg |
Bearing type | Roulement à 1 rangée de rouleaux coniques |