
HDB032 - SNR
Heavy Duty bearing
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,639 kg |
| Width 1 | 24 mm |
| Internal diameter n°1 | 50 mm |
| External diameter 1 | 90 mm |
OE Equivalents
Mercedes000 981 3605Mercedes0029812205Volvo183765Fiat, Iveco26800160Volkswagen291501319BNissan40210-0T100Volvo7011099MercedesA0029812205Automotive Compatibility
MercedesSERIE LSERIE L I08/1988 => 01/1996RearLeft,RightMercedesSPRINTERSPRINTER I => -Right,LeftMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearLeft,RightMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearRight,LeftMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontLeft,RightMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES => -Right,LeftMercedesSPRINTER SERIESSPRINTER SERIES => FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES01/1995 => 01/2006RearLeft,RightMercedesT1T1 I05/1981 => 01/1996RearLeft,RightMercedesT1T1 I08/1988 => 01/1996RearRight,LeftMercedesT1-400-SERIEST1-400-SERIES => -Right,LeftMercedesT1-400-SERIEST1-400-SERIES02/1982 => 01/1996RearLeft,RightVolkswagenLTLT => -Right,LeftVolkswagenLTLT07/1985 => 06/1991RearLeft,RightVolkswagenLTLT I11/1982 => 11/1995RearLeft,RightVolkswagenLTLT I09/1988 => 06/1989RearRight,LeftVolkswagenLTLT II04/1996 => 06/2006RearRight,Left