This kit contains the following reference(s)
- RLTS
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 100 mm |
Internal diameter n°1 | 55 mm |
Width 1 | 26 mm |
Weight | 0,865 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 100 mm |
Internal diameter n°1 | 55 mm |
Width 1 | 26 mm |
Weight | 0,865 kg |