
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 33 mm |
| Internal diameter n°1 | 75 mm |
| External diameter 1 | 130 mm |
| Weight | 1,74 kg |
OE Equivalents
Mercedes000 981 74 05Mercedes000 981 84 05Mercedes001 981 48 05MAN06.32499.0005Fiat1103771Scania14102Scania177893Mercedes327 981 03 05Automotive Compatibility
IvecoMKMK12/1982 => 11/1991Rear-IvecoP/PA-HaubenfahrzeugeP/PA-Haubenfahrzeuge12/1982 => 08/1990Rear-MANL2000L200004/1994 => --MANL2000L200012/1994 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 LM 2000 L08/2000 => --MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM90M9004/1990 => 05/1996Rear-MANM90M9009/1992 => 05/1996--Scania2 - series2 - series04/1980 => 07/1991Rear-Scania3 - series3 - series12/1987 => 11/1996Rear-Scania4 - series4 - series04/1996 => Rear-