
Reference HDB050
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 33 mm |
External diameter 1 | 125 mm |
Fitting position | Train arrière |
Weight | 1,655 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 33 mm |
External diameter 1 | 125 mm |
Fitting position | Train arrière |
Weight | 1,655 kg |