
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,132 kg |
| Internal diameter n°1 | 75 mm |
| Width 1 | 31 mm |
| External diameter 1 | 115 mm |
OE Equivalents
Mercedes002 981 95 05Mercedes003 981 00 05Mercedes007 981 25 05Mercedes008 981 51 05MAN06.32491.6900MAN06.32499.0058MAN06.32499.0059MAN06.32499.0180Iveco1133049Volvo183667Volvo183767Renault Trucks5000350029Renault Trucks5000685838Renault Trucks5010439171Renault Trucks5516010498Automotive Compatibility
MANL2000L200009/1993 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MercedesLK/LN2LK/LN212/1983 => 11/1998Rear-MercedesOFOF12/1982 => Rear-MercedesSKSK06/1988 => 07/1994Front-Renault TrucksMIDLINERMIDLINER04/1983 => 12/1999Rear-