
Reference HDB063
This kit contains the following reference(s)
- 32014.AP6X
- Heavy duty bearing
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 70 mm |
External diameter 1 | 110 mm |
Weight | 0,864 kg |