
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 37 mm |
| Internal diameter n°1 | 75 mm |
| External diameter 1 | 125 mm |
| Weight | 1,769 kg |
OE Equivalents
Mercedes000 981 4218Mercedes003 981 32 05Mercedes008 981 03 05Mercedes013 981 3005MAN06.32499.0040MAN06.32499.0131DAF065531Volvo184678DAF221664Automotive Compatibility
MANEMEM07/1987 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Rear-MANHOCLHOCL07/1987 => Rear-MANHOCLHOCL12/1997 => --MANL2000L200009/1993 => Rear-MANL2000L200004/1994 => --MANLION´S CITYLION´S CITY01/2009 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 LM 2000 L08/1999 => Front-MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M05/1998 => 11/2005--MANM90M9007/1988 => 05/1996Rear-MANNMNM07/1987 => Rear-MANSMSM10/1987 => 01/1995Rear-VolvoFL6FL608/1985 => 02/2000Rear-