
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 32 mm |
| Internal diameter n°1 | 90 mm |
| External diameter 1 | 160 mm |
| Weight | 2,69 kg |
OE Equivalents
MAN06.32480-0021MAN06.32480-4800MAN06.32489-0021Iveco1102858Kassbohrer6.691.130.000MAN87.52310-1710Automotive Compatibility
IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Rear-IvecoEUROCARGO I-IIIEUROCARGO I-III08/2000 => 08/2015--IvecoEUROCARGO VEUROCARGO V08/2015 => Rear-IvecoP/PAP/PA02/1984 => 05/1986Rear-IvecoP/PA-HaubenfahrzeugeP/PA-Haubenfahrzeuge06/1989 => 11/1993Rear-MANEMEM07/1987 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Rear-MANHOCLHOCL07/1987 => Rear-MANHOCLHOCL12/1997 => --MANL2000L200009/1993 => Rear-MANL2000L200004/1994 => --MANLION´S CITYLION´S CITY01/2009 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 LM 2000 L08/1999 => Front-MANM 2000 LM 2000 L08/2000 => --MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M05/1998 => 11/2005--MANM90M9007/1988 => 05/1996Rear-MANM90M9011/1988 => 04/1994--MANNMNM07/1987 => Rear-MANSMSM10/1987 => 01/1995Rear-