
HDB080 - SNR
Heavy Duty bearing
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,27 kg |
| Internal diameter n°1 | 25 mm |
| External diameter 1 | 62 mm |
| Width 1 | 18 mm |
OE Equivalents
Iveco, Alfa Romeo0026800330Daihatsu, Mazda, Kia61327305Isuzu8-94258-819-0Isuzu8-94258-820-0Isuzu8-97118-307-0Fiat93806250FusoMB025346Automotive Compatibility
Alfa RomeoAR6 AR8AR6 AR802/1980 => 07/1986FrontRightIsuzuD-MAX ID-MAX I => FrontLeft,RightIsuzuD-MAX IID-MAX II => FrontLeft,RightIsuzuD-MAX IID-MAX II => FrontRight,LeftIsuzuD-MaxD-Max12/2006 => 08/2012FrontLeft,RightIsuzuRodeoRodeo12/2002 => 11/2006FrontLeft,RightIsuzuTFTF => FrontRight,LeftIsuzuTrooperTrooper12/1991 => 12/2003FrontLeft,RightIvecoDAILYDAILY06/1987 => 11/1989FrontRightIvecoDAILYDAILY12/1988 => 02/1996FrontLeft,RightKiaKK I06/1997 => 12/2006RearRightKiaKK II01/2010 => --KiaK2500K250012/2009 => --MazdaEE02/1981 => 02/1984RearLeft,RightMazdaE-SERIESE-SERIES02/1981 => 11/1987RearLeft,Right