
Reference HDB082
This kit contains the following reference(s)
- 10R.33108.A
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,496 kg |
Width 1 | 26 mm |
Internal diameter n°1 | 40 mm |
External diameter 1 | 75 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,496 kg |
Width 1 | 26 mm |
Internal diameter n°1 | 40 mm |
External diameter 1 | 75 mm |