
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 0,93 kg |
| Width 1 | 25 mm |
| Internal diameter n°1 | 75 mm |
| External diameter 1 | 115 mm |
OE Equivalents
MAN06.32480-1000Fiat1102042Volvo184068Iveco1905219Renault Trucks23336033Automotive Compatibility
IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Rear-IvecoEUROCARGO I-IIIEUROCARGO I-III08/2000 => 08/2015--IvecoEUROCARGO VEUROCARGO V08/2015 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Front-MANL2000L200009/1993 => Rear-MANL2000L200004/1994 => --MANL2000L200004/1994 => Front-MANM 2000 LM 2000 L07/1995 => Front-MANM 2000 LM 2000 L10/2002 => --MANM 2000 MM 2000 M07/1995 => 11/2005Front-MANM 2000 MM 2000 M05/1998 => 11/2005--MANM90M9004/1990 => 05/1996Front-