
Reference HDB110
This kit contains the following reference(s)
- 4T-594/593X
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 9525 mm |
External diameter 1 | 150 mm |
Width 1 | 3632 mm |
Bearing type | TAPERED ROLLER BEARING |
Weight | 2,276 kg |