
This kit contains the following reference(s)
- HDB115
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 75 mm |
Width 1 | 51 mm |
External diameter 1 | 145 mm |
Weight | 3,857 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 75 mm |
Width 1 | 51 mm |
External diameter 1 | 145 mm |
Weight | 3,857 kg |