
HDB126 - SNR
Heavy Duty bearing
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 45 mm |
| Internal diameter n°1 | 140 mm |
| External diameter 1 | 210 mm |
| Weight | 5,4 kg |
OE Equivalents
Mercedes009 981 7905Mercedes012 981 8005MAN06.32499-0137MAN06.32499-0138MAN81.93420-6059Arvin MeritorA75650301Automotive Compatibility
MANM 2000 LM 2000 L07/1995 => Front-MANM90M9007/1988 => 05/1996Front-