
This kit contains the following reference(s)
- 4T-HM220149/HM220110
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 2,919 kg |
| Internal diameter n°1 | 100 mm |
| External diameter 1 | 157 mm |
| Width 1 | 42 mm |
| Bearing type | TAPERED ROLLER BEARING |