
Reference HDB135
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 105 mm |
External diameter 1 | 160 mm |
Width 1 | 35 mm |
Bearing type | TAPERED ROLLER BEARING |
Weight | 2,496 kg |