
Reference HDB136
This kit contains the following reference(s)
- HDB136
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,97 kg |
Width 1 | 42 mm |
Internal diameter n°1 | 100 mm |
External diameter 1 | 157 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,97 kg |
Width 1 | 42 mm |
Internal diameter n°1 | 100 mm |
External diameter 1 | 157 mm |