
New
This kit contains the following reference(s)
- HDB148
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Intérieur |
| Width 1 | 39 mm |
| Internal diameter n°1 | 95 mm |
| External diameter 1 | 152 mm |
| Weight | 2,573 kg |