
Reference HDB150
This kit contains the following reference(s)
- HDB150
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,719 kg |
Internal diameter n°1 | 95 mm |
Width 1 | 41 mm |
External diameter 1 | 168 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 3,719 kg |
Internal diameter n°1 | 95 mm |
Width 1 | 41 mm |
External diameter 1 | 168 mm |