
Reference HDB167
This kit contains the following reference(s)
- HDB167
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 41 mm |
External diameter 1 | 168 mm |
Internal diameter n°1 | 101 mm |
Weight | 3,4 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 41 mm |
External diameter 1 | 168 mm |
Internal diameter n°1 | 101 mm |
Weight | 3,4 kg |