
Reference HDB169
This kit contains the following reference(s)
- HDB169
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,002 kg |
Internal diameter n°1 | 43 mm |
Width 1 | 160 mm |
External diameter 1 | 105 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 3,002 kg |
Internal diameter n°1 | 43 mm |
Width 1 | 160 mm |
External diameter 1 | 105 mm |