
Reference HDB170
This kit contains the following reference(s)
- HDB170
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 47 mm |
External diameter 1 | 100 mm |
Width 1 | 165 mm |
Weight | 3,924 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 47 mm |
External diameter 1 | 100 mm |
Width 1 | 165 mm |
Weight | 3,924 kg |